Page 2967 - RF Attenuator Datasheets
P. 2967

127 dB Programmable TTL Controlled Attenuator, 75 F Female
             to 75 F Female, 1 dB Steps From 450 MHz to 2.15 GHz


      TECHNICAL DATA SHEET                                                                           PE70A5011



                   The PE70A5011 is a 7 Bit Programmable Attenuator which operates over the frequency range of 451 MHz to 2150 MHz. The
                   50 ohm design supports TTL control logic and has an attenuation range that covers 0 to 127 dB in 1 dB steps. Attenuation
                   steps are 1, 2, 4, 8, 16, 32, and 64 dB. Insertion loss is 4.5 dB maximum with a maximum RF input power up to +20 dBm.
                   Additional typical performance includes +/- 1.0 dB attenuation accuracy and switching speed of 0.7 microseconds. The DC
                   supply is +5 Vdc @ 50 mA. The compact and rugged package design supports F type female RF input/output connectors, and
                   a 10 pin male connector socket for DC and TTL controls. A mating DC cable connector plug assembly (model PE3C4220-24)
                   is available in stock as an accessory. The PE70A5011 has an operational termperature range of -40°C to +85°C.


                   Features
                       •  7 Bit Programmable Attenutor                   •  Swithing Speed: 0.7 microseconds typ
                       •  450 to 2150 MHz Bandwidth                      •  Insertion Loss: 4.5 dB max
                       •  0-127 dB attenuation                           •  Attenuation Accuracy: +/-1.0 dB typ
                       •  1 dB Step Size                                 •  DC Bias: +5 Vdc @ 50 mA
                       •  50 Ohms                                        •  F type female connectors

                   Applications
                       •  Electronic Warfare            •  VSAT                          •  Space Systems
                       •  Electronic Countermeasures    •  Radar                         •  Test Instrumentation
                       •  Microwave Radio               •  Fiber Optic                   •  Telecom Infrastructure


                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       0.45                        2.15           GHz
                       Mean Attenuation Range                 0                           127           dB
                       Insertion Loss                                                     4.5           dB
                       Input VSWR                                                        1.5:1
                       Survival Power Average                                             +30           dBm
                       Power Handling Capacity                                          +20 CW          dBm
                       Step Size                              1                                         dB
                       Switching Time                                                      2             µs
                       Logic Input
                                 Logic “0” (Bit Off)          0                                         Volts
                                 Logic “1” (Bit On)           5                                         Volts
                       .
                       . .
                       Electrical Specification Notes:
                       1, 2, 4, 8, 16, 32, and 64 dB bit Steps






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 127 dB Programmable TTL Controlled Attenuator, 75 F Female to 75 F Female, 1 dB Steps
                      From 450 MHz to 2.15 GHz PE70A5011







                                                       PE70A5011  REV 1.0                                              1
   2962   2963   2964   2965   2966   2967   2968   2969   2970   2971   2972