Page 2973 - RF Attenuator Datasheets
P. 2973

60 dB With 10 Bit Programmable TTL Controlled Attenuator, SMA
      Female To SMA Female, 0.06 dB Steps From 500 MHz To 18 GHz


      TECHNICAL DATA SHEET                                                                           PE70A6000



                   The PE70A6000 is a Non-Reflective 10 Bit Programmable 60 dB Pin Diode Attenuator with Step Resolution as Low as 0.06 dB
                   over the Operating Frequency Range from 0.5 GHz to 18 GHz.  The PE70A6000 is offered in a slim line housing measuring
                   only 0.5” Height. The RF Input/Output Connectors are SMA Female. Along with a 15 Pin Micro-D Female Control Socket.  The
                   unit is shipped with a Micro-D Mating Connector.

                   Features
                       •  Non-Reflective 10 Bit Programmable 60 dB Pin Diode   •  1 Watt Average Survival Power
                        Attenuator                                       •  Insertion Loss 4.5 dB Max
                       •  0.5 GHz to 18 GHz Frequency Range              •  VSWR 2.0:1 Max
                       •  60 dB Attenuation Range                        •  RF Connectors are SMA Female
                       •  Step Resolution of 0.06 dB                     •  15 Pin Micro-D Female Connector


                   Applications
                       •  Electronic Warfare            •  Military & Space              •  Military Communications Systems
                       •  Test & Measurement            •  Radar

                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       0.5                          18            GHz
                       Mean Attenuation Range                 0                           60            dB
                       Insertion Loss                                                     4.5           dB
                       Input VSWR                                                         2:1
                       Power Rating                                         15            +30           dBm
                       Survival Power Average                                             +30           dBm
                       Attenuation Flatness
                                 @ 10 dB                                    ±1                          dB
                                 @ 20 dB                                    ±1                          dB
                                 @ 40 dB                                   ±1.25                        dB
                                 @ 60 dB                                    ±3                          dB
                       .
                       Accuracy of Attenuation
                                 0 dB to 20 dB                              ±1                          dB
                                 20 dB to 40 dB                            ±1.5                         dB
                                 40 dB to 60 dB                             ±2                          dB
                       .
                       Step Size                             0.06                                       dB
                       Switching Time
                                 On Time                                                   1             µs
                                 Off Time                                                 0.5            µs

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 60 dB With 10 Bit Programmable TTL Controlled Attenuator, SMA Female To SMA Female,
                      0.06 dB Steps From 500 MHz To 18 GHz PE70A6000







                                                       PE70A6000  REV 1.0                                              1
   2968   2969   2970   2971   2972   2973   2974   2975   2976   2977   2978