Page 2981 - RF Attenuator Datasheets
P. 2981

127 dB Programmable TTL Controlled Attenuator, SMA Female
               to SMA Female, 1 dB Steps From 700 MHz to 3 GHz


      TECHNICAL DATA SHEET                                                                           PE70A5008



                   The PE70A5008 is a 7 Bit Programmable Attenuator which operates over the frequency range of 700 MHz to 3000 MHz. The
                   50 ohm design supports TTL control logic and has an attenuation range that covers 0 to 127 dB in 1 dB steps. Attenuation
                   steps are 1, 2, 4, 8, 16, 32, and 64 dB. Insertion loss is 6 dB maximum with a maximum RF input power +20 dBm. Additional
                   typical performance includes +/- 1.0 dB attenuation accuracy and switching speed of 0.7 microseconds. The DC supply is +5
                   Vdc @ 50 mA. The compact and rugged package design supports SMA female RF input/output connectors, and a 10 pin male
                   connector socket for DC and TTL controls. A mating DC cable connector plug assembly (model PE3C4220-24) is available in
                   stock as an accessory. The PE70A5008 has an operational termperature range of -40°C to +85°C.


                   Features
                       •  7 Bit Programmable Attenutor                   •  Swithing Speed: 0.7 microseconds typ
                       •  700 to 3000 MHz Bandwidth                      •  Insertion Loss: 6.0 dB max
                       •  0-127 dB attenuation                           •  Attenuation Accuracy: +/- 1 dB typ
                       •  1 dB Step Size                                 •  DC Bias: +5 Vdc @ 50 mA
                       •  50 Ohms                                        •  SMA female connectors

                   Applications
                       •  Electronic Warfare            •  VSAT                          •  Space Systems
                       •  Electronic Countermeasures    •  Radar                         •  Test Instrumentation
                       •  Microwave Radio               •  Fiber Optic                   •  Telecom Infrastructure


                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       0.7                           3            GHz
                       Mean Attenuation Range                 0                           127           dB
                       Insertion Loss                                                      6            dB
                       Input VSWR                                                        1.5:1
                       Power Handling Capacity                                          +20 CW          dBm
                                 ± 0.5 dB or 2% whichever is greater
                       Step Size                              1                                         dB
                       Switching Time                                                      5             µs
                       Logic Input
                                 Logic “0” (Bit Off)          0                                         Volts
                                 Logic “1” (Bit On)           5                                         Volts
                       .
                       . .









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 127 dB Programmable TTL Controlled Attenuator, SMA Female to SMA Female, 1 dB Steps
                      From 700 MHz to 3 GHz PE70A5008







                                                       PE70A5008  REV 1.0                                              1
   2976   2977   2978   2979   2980   2981   2982   2983   2984   2985   2986