Page 2997 - RF Attenuator Datasheets
P. 2997

30 dB Programmable USB Controlled Attenuator, SMA Female
              to SMA Female, 1 dB Steps From 100 MHz to 18 GHz


      TECHNICAL DATA SHEET                                                                           PE70A3900



                   Compliance Certifications (visit www.Pasternack.com for current document)
                       Not RoHS Compliant
                       REACH Compliant                                   12/17/2014

                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level
                      •  ESD Sensitive Material, Transport material in Approved ESD bags. Handle only in approved ESD Workstation.//Heat
                        Sink Required for Proper Operation, Unit is cooled by conduction to heat sink.




















































                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 30 dB Programmable USB Controlled Attenuator, SMA Female to SMA Female, 1 dB Steps
                      From 100 MHz to 18 GHz PE70A3900







                                                       PE70A3900  REV 1.0                                              2
   2992   2993   2994   2995   2996   2997   2998   2999   3000   3001   3002