Page 3004 - RF Attenuator Datasheets
P. 3004

30 dB Programmable USB Controlled Attenuator, 2.92mm Female
            to 2.92mm Female, 1 dB Steps From 100 MHz to 40 GHz


      TECHNICAL DATA SHEET                                                                           PE70A3901



                   The PE70A3901 is a 5 Bit Programmable 30 dB Pin Diode Attenuator with Step Resolution of 1 dB over the Operating
                   Frequency Range from 0.1 GHz to 40 GHz. The Attenuator is controlled and powered via USB 2.0 with drivers installation, so
                   no external power supply is required.

                   Features
                       •  Programmable 30 dB Pin Diode Attenuator        •  Step Resolution of 1 dB
                       •  0.1 GHz to 40 GHz Frequency Range              •  Insertion Loss 5 dB Typ,  8 dB typ to 40 GHz
                       •  30 dB Attenuation Range                        •  2.92mm Female Input/Output connectors


                   Applications
                       •  Electronic Warfare            •  Military & Space              •  Military Communications Systems
                       •  Test & Measurement            •  Radar

                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       0.1                          40            GHz
                       Mean Attenuation Range                 0                           30            dB
                       Insertion Loss
                                 20 GHz                                     5                           dB
                                 40 GHz                                     8                           dB
                       .
                       Input VSWR                                          2.5:1
                       Output VSWR                                         2.5:1
                       Power Rating                                                       +20           dBm
                       Accuracy of Attenuation
                                   to 30 dB                                ±2.5                         dB
                       .
                       Step Size                              1                                         dB
                       . .

















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 30 dB Programmable USB Controlled Attenuator, 2.92mm Female to 2.92mm Female, 1 dB
                      Steps From 100 MHz to 40 GHz PE70A3901







                                                       PE70A3901  REV 1.0                                              1
   2999   3000   3001   3002   3003   3004   3005   3006   3007   3008   3009