Page 3005 - RF Attenuator Datasheets
P. 3005

30 dB Programmable USB Controlled Attenuator, 2.92mm Female
            to 2.92mm Female, 1 dB Steps From 100 MHz to 40 GHz


      TECHNICAL DATA SHEET                                                                           PE70A3901



                   Mechanical Specifications
                       Size
                       Length                                            2.25 in [57.15 mm]
                       Width                                             1 in [25.4 mm]
                       Height                                            0.33 in [8.38 mm]
                       .
                       Weight                                            0.07 lbs [31.75 g]
                       Connector 1                                       2.92mm Female
                       Connector 2                                       2.92mm Female

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       Not RoHS Compliant
                       REACH Compliant                                   12/17/2014

                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level
                      •  ESD Sensitive Material, Transport material in Approved ESD bags. Handle only in approved ESD Workstation.








































                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 30 dB Programmable USB Controlled Attenuator, 2.92mm Female to 2.92mm Female, 1 dB
                      Steps From 100 MHz to 40 GHz PE70A3901







                                                       PE70A3901  REV 1.0                                              2
   3000   3001   3002   3003   3004   3005   3006   3007   3008   3009   3010