Page 3039 - RF Attenuator Datasheets
P. 3039

0 to 60 dB Voltage Variable Attenuator, PIN Diode,
                  500 MHz To 18 GHz, Rated To 0.1 Watts, SMA


      TECHNICAL DATA SHEET                                                                           PE70A2900



                   The PE70A2900 is an Broadband Analog Controlled 60 dB Pin Diode Attenuator/Modulator operating from 0.5 GHz to 18 GHz
                   with a rise and fall time of 3 us maximum, a VSWR of 2.2:1 maximum, and an over temperature range of -55 Deg C to + 95
                   Deg C.  The Input/Output RF Connectors are Field Replaceable SMA Female.  The control is an analog voltage that is applied
                   to a CTL pin.

                   Features
                       •  Analog Controlled 60 dB Pin Diode Attenuator   •  Input Power  20 dBm CW Max Operating
                       •  0.5 GHz to 18 GHz Frequency Range              •  Input Power 30 dBm CW Max Survival
                       •  Insertion Loss 5.2 dB Max                      •  SMA Female Replacable Connectors
                       •  VSWR 2.2:1 Max


                   Applications
                       •  Electronic Warfare            •  Military & Space              •  Military Communications Systems
                       •  Test & Measurement            •  Radar


                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       0.5                          18            GHz
                       Mean Attenuation Range                 0                           60            dB
                       Insertion Loss
                                 0.5 to 12                                 3.5            4.5           dB
                                 12 to 18                                                 5.2           dB
                       .
                       VSWR                                                2:1           2.2:1
                       Power Rating                                                       +20           dBm
                       Power Rating (0.3 GHz or BELOW)                                    +10           dBm
                       Survival Power Rating                                              +30           dBm
                       Survival Power Rating (0.3 GHz or BELOW)                           +27           dBm
                       Attenuation Flatness
                                 0 dB to 30 dB                              ±0           ±2.5           dB
                                 30 dB to 40 dB                             ±3           ±3.5           dB
                                 40 dB to 50 dB                             ±4           ±4.5           dB
                                 50 dB to 60 dB                             ±5           ±5.5           dB
                       .
                       Accuracy of Attenuation
                                 0 dB to 10 dB                                            ±2            dB
                                 10 dB to 20 dB                                           ±1            dB
                                 20 dB to 40 dB                                          ±1.5           dB
                                 40 dB to 60 dB                                           ±2            dB

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 60 dB Voltage Variable Attenuator, PIN Diode, 500 MHz To 18 GHz, Rated To 0.1 Watts,
                      SMA PE70A2900







                                                       PE70A2900  REV 1.0                                              1
   3034   3035   3036   3037   3038   3039   3040   3041   3042   3043   3044