Page 3040 - RF Attenuator Datasheets
P. 3040

0 to 60 dB Voltage Variable Attenuator, PIN Diode,
                  500 MHz To 18 GHz, Rated To 0.1 Watts, SMA


      TECHNICAL DATA SHEET                                                                           PE70A2900



                       .
                       Switching Time                                      1.8             3             µs
                       Analog Control                                       10                         dB/Volt
                       DC Power Supply
                                  to 12 VDC                                210            250           mA
                                  to -12 VDC                                30            50            mA
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            2 in [50.8 mm]
                       Width                                             1.8 in [45.72 mm]
                       Height                                            0.5 in [12.7 mm]
                       .
                       Weight                                            0.2 lbs [90.72 g]
                       Input Connector                                   SMA Female
                       Output Connector                                  SMA Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +95 deg C
                       Storage Range                                     -65 to +125 deg C

                       Humidity                                          MIL-STD-202F, METHOD 103B COND. B
                       Shock                                             MIL-STD-202F, METHOD 213B COND. B
                       Vibration                                         MIL-STD-202F, METHOD 204D COND. B
                       Altitude                                          MIL-STD-202F, METHOD 105C COND. B
                       Temperature Cycle                                 MIL-STD-202F, METHOD 107D COND. A

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       Not RoHS Compliant
                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level
                      •  ESD Sensitive Material, Transport material in Approved ESD bags. Handle only in approved ESD Workstation.













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 60 dB Voltage Variable Attenuator, PIN Diode, 500 MHz To 18 GHz, Rated To 0.1 Watts,
                      SMA PE70A2900







                                                       PE70A2900  REV 1.0                                              2
   3035   3036   3037   3038   3039   3040   3041   3042   3043   3044   3045