Page 369 - RF Attenuator Datasheets
P. 369

3 dB Fixed Attenuator, 2.92mm Male to 2.92mm Female
     Passivated Stainless Steel Body Rated to 2 Watts Up to 40 GHz




     RF Fixed Attenuators Technical Data Sheet                                                            PE7395-3


                   Features
                       •  DC to 40 GHz Frequency Range                  •  Max Power 2 Watts (CW)
                       •  Attenuation 3±0.8 dB                          •  Typical VSWR 1.4:1
                   Applications
                       •  Instrumentation               •  Prototyping and characterization
                       •  Precision measurements        •  Production systems
                   .
                    Description
                   Pasternack carries a wide range of fixed attenuators with a broad selection of attenuation levels, frequency ranges, and power
                   dissipation ranges. RF microwave attenuators (also known as RF pads) lower the amplitude of a signal (attenuate) a known
                   amount and can be used in a wide variety of applications. These attenuator pads are used when a signal needs to be reduced
                   to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance
                   match circuits by reducing the VSWR seen by adjacent components. RF attenuators can prevent signal overload in amplifiers,
                   receivers and detectors, adjusting the signal level to a range that is optimal.

                   Few RF components are as commonly used as fixed coaxial attenuators, and Pasternack carries one of the largest in-stock
                   varieties and ships them same day. The 3 dB Fixed Attenuator PE7395-3 is rated to 2 Watts and operates from DC to 40 GHz.
                   The versatile coaxial package uses 2.92mm male to 2.92mm female connectors and is also REACH and RoHS compliant.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           40             GHz
                       Impedance                                            50                         Ohms
                       Nominal Attenuation                                  3                           dB
                       Attenuation Accuracy                                ±0.8                         dB
                       VSWR                                                1.4:1         1.6:1
                       Input Power, CW                                                     2           Watts
                                           derated linearly to 0% at +125°C


                       Input Power, Peak                                                  100          Watts
                                           1µs pulse, 1% duty cycle

                       .










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 3 dB Fixed Attenuator, 2.92mm Male to 2.92mm Female Passivated Stainless Steel Body
                      Rated to 2 Watts Up to 40 GHz PE7395-3







                                                       PE7395-3  REV 1.2                                               1
   364   365   366   367   368   369   370   371   372   373   374