Page 408 - RF Attenuator Datasheets
P. 408

2 dB Fixed Attenuator, BNC Male to BNC Female
     Brass Nickel Body Rated to 2 Watts Up to 4 GHz




     RF Fixed Attenuators Technical Data Sheet                                                            PE7049-2


                   Mechanical Specifications
                       Size
                       Length                                            1.36 in [34.54 mm]
                       Width/Diameter                                    0.58 in [14.73 mm]
                       .
                       Weight                                            0.041 lbs [18.6 g]
                       Body Material and Plating                         Brass, Nickel

                       Configuration
                       Design                                            Fixed, Bidirectional
                       Package Style                                     Connectorized Module
                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                   BNC Male                    BNC Female
                       Connector Specification               MIL-STD-348                  MIL-STD-348
                       Contact Material and Plating       Beryllium Copper, Gold       Beryllium Copper, Gold
                       Coupling Nut Material and Plating      Brass, Nickel
                       Body Material and Plating              Brass, Nickel               Brass, Nickel
                       .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:

                   2 dB Fixed Attenuator, BNC Male to BNC Female Brass Nickel Body Rated to 2 Watts Up to 4 GHz from Pasternack Enterprises
                   has same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a
                   99% availability and are part of the broadest selection in the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 2 dB Fixed Attenuator, BNC Male to BNC Female Brass Nickel Body Rated to 2 Watts Up to 4
                   GHz PE7049-2

                   URL: http://www.pasternack.com/2db-fixed-bnc-male-bnc-female-2-watts-attenuator-pe7049-2-p.aspx
















                                                       PE7049-2  REV 1.1                                               2
   403   404   405   406   407   408   409   410   411   412   413