Page 1084 - BNC to N RF Cable Assembly Datasheets
P. 1084

Snap-On MMBX Plug Right Angle to SMA Female
     Bulkhead Cable Using PE-SR405FLJ Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4067


                   Configuration
                      •  Connector 1: Snap-On MMBX Plug Right Angle
                      •  Connector 2: SMA Female Bulkhead
                      •  Cable Type: PE-SR405FLJ

                   Features
                       •  Max. Operating Frequency of 12.4 GHz
                       •  Snap-On mating
                       •  Low Profile Right Angle Configurations
                       •  SMA Bulkhead, N Bulkhead and TNC Bulkhead Between-
                        Series Configurations




                   Applications
                       •  General Purpose Test          •  PCB Testing
                       •  PCB Probing                   •  PCB-to-Panel
                   .
                    Description
                   Pasternack’s MMBX cable assemblies are part of our full line of RF components available for same-day shipping. These
                   MMBX cable assemblies are designed to connect MMBX system components or test connections, delivering signal frequen-
                   cies as high as 12.4 GHz. Our family of MMBX cables can also be used to connect from PCB to panel, offering between series
                   MMBX options with SMA Bulkhead, TNC Bulkhead and N Bulkhead assembly configurations. If none of our standard options
                   fit your application, you can specify your own custom MMBX cable assembly using Pasternack’s online Cable Creator.
                   Our MMBX cable assembly datasheet specifications and drawing with dimensions are shown below in this PDF. Pasternack’s
                   broad catalog of RF, microwave and millimeter wave cable assemblies allow designers to configure and customize their signal
                   connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable
                   assembly configuration, Pasternack has the right cable assemblies for the job. Pasternack can also expertly build  your custom
                   cable assemblies for you and ship same day.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          12.4            GHz
                       VSWR                                                              1.4:1
                       Return Loss                                                       -15.56         dB
                       Velocity of Propagation                             69.5                          %
                       RF Shielding                          100                                        dB
                       Group Delay                                       1.43 [4.69]                 ns/ft [ns/m]
                       Capacitance                                       29 [95.14]                  pF/ft [pF/m]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug Right Angle to SMA Female Bulkhead Cable Using PE-SR405FLJ Coax
                      PE3C4067







                                                       PE3C4067  REV 1.0                                               1
   1079   1080   1081   1082   1083   1084   1085   1086   1087   1088   1089