Page 1086 - BNC to N RF Cable Assembly Datasheets
P. 1086

Snap-On MMBX Plug Right Angle to SMA Female
     Bulkhead Cable Using PE-SR405FLJ Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4067


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                  MMBX Plug Right Angle        SMA Female Bulkhead
                       Impedance                                  50 Ohms                      50 Ohms
                       Connection Method                          Snap-On
                       Mating Cycles                                100
                       Contact Material and Plating          Beryllium Copper, Gold   Beryllium Copper, Gold over Nickel
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating      Brass, Gold
                       Body Material and Plating                 Brass, Gold              Brass, Gold over Nickel
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:





























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug Right Angle to SMA Female Bulkhead Cable Using PE-SR405FLJ Coax
                      PE3C4067







                                                       PE3C4067  REV 1.0                                               3
   1081   1082   1083   1084   1085   1086   1087   1088   1089   1090   1091