Page 1087 - BNC to N RF Cable Assembly Datasheets
P. 1087

Snap-On MMBX Plug Right Angle to SMA Female
     Bulkhead Cable Using PE-SR405FLJ Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4067


                   How to Order

                       Part Number Configuration:             PE3C4067        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C4067-12 = 12 inches long cable
                                 PE3C4067-100cm = 100 cm long cable


                   Snap-On MMBX Plug Right Angle to SMA Female Bulkhead Cable Using PE-SR405FLJ Coax from Pasternack Enterprises
                   has same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a
                   99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Snap-On MMBX Plug Right Angle to SMA Female Bulkhead Cable Using PE-SR405FLJ Coax
                   PE3C4067
                   URL: https://www.pasternack.com/mmbx-plug-sma-female-pe-sr405flj-cable-assembly-pe3c4067-p.aspx











































                                                       PE3C4067  REV 1.0                                               4
   1082   1083   1084   1085   1086   1087   1088   1089   1090   1091   1092