Page 1160 - BNC to N RF Cable Assembly Datasheets
P. 1160

MMCX Plug to MMCX Plug Cable Using RG316-DS Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE38679


                   Configuration
                      •  Connector 1: MMCX Plug
                      •  Connector 2: MMCX Plug
                      •  Cable Type: RG316-DS

                   Features
                       •  Max Frequency 3 GHz
                       •  70% Phase Velocity
                       •  Double Shielded
                       •  FEP Jacket






                   Applications

                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE38679 MMCX plug to MMCX plug cable using RG316-DS coax is part of our full line of RF components avail-
                   able for same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight bends and flexure
                   are required. This Pasternack MMCX to MMCX cable assembly has a plug to plug gender configuration with 50 ohm flexible
                   RG316-DS coax. The PE38679 MMCX plug to MMCX plug cable assembly operates to 3 GHz. The double shielding of this
                   Pasternack cable assembly provides excellent shielding effectiveness.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3             GHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                              70                           %
                       Capacitance                                      29.4 [96.46]                 pF/ft [pF/m]
                       Operating Voltage (AC)                                             250           Vrms
                       .






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MMCX Plug to MMCX Plug Cable Using RG316-DS Coax PE38679
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                         PE38679  REV                                                  1
   1155   1156   1157   1158   1159   1160   1161   1162   1163   1164   1165