Page 1161 - BNC to N RF Cable Assembly Datasheets
P. 1161

MMCX Plug to MMCX Plug Cable Using RG316-DS Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE38679


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.1       0.25       0.5         1          3            GHz
                       Insertion Loss (Typ.)   0.28      0.321     0.379      0.461      0.667          dB/ft
                                              0.92       1.05       1.24       1.51      2.19           dB/m

                       VSWR (Max.)            1.4:1      1.4:1      1.4:1     1.4:1      1.4:1
                       Return Loss (Max.)     15.56     15.563     15.563     15.563     15.563         dB
                       .

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.18 in [4.57 mm]
                       .
                       Weight                                            0.022 lbs [9.98 g]
                       Cable
                       Cable Type                                        RG316-DS
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 2
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Shield Layer 2                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP, Tan
                       Jacket Diameter                                   0.114 in  [2.9 mm]
                       .
                       One Time Minimum Bend Radius                      0.59 in [14.99 mm]





















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MMCX Plug to MMCX Plug Cable Using RG316-DS Coax PE38679
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                         PE38679  REV                                                  2
   1156   1157   1158   1159   1160   1161   1162   1163   1164   1165   1166