Page 1162 - BNC to N RF Cable Assembly Datasheets
P. 1162

MMCX Plug to MMCX Plug Cable Using RG316-DS Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE38679


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                      MMCX Plug                    MMCX Plug
                       Specification                            BS EN 122340                 BS EN 122340
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification            30µ in. minimum             30µ in. minimum
                       Dielectric Type                             Teflon                       Teflon
                       Body Material and Plating                 Brass, Gold                  Brass, Gold
                       Body Plating Specification               3µ in. minimum               3µ in. minimum
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.


































                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MMCX Plug to MMCX Plug Cable Using RG316-DS Coax PE38679
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                         PE38679  REV                                                  3
   1157   1158   1159   1160   1161   1162   1163   1164   1165   1166   1167