Page 1242 - BNC to N RF Cable Assembly Datasheets
P. 1242

MIL-DTL-17 N Female to N Female Bulkhead
     Cable Using M17/60-RG142 Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0012


                   How to Order

                       Part Number Configuration:             PE3M0012        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3M0012-12 = 12 inches long cable
                                 PE3M0012-100cm = 100 cm long cable


                   MIL-DTL-17 N Female to N Female Bulkhead Cable Using M17/60-RG142 Coax from Pasternack Enterprises has same
                   day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: MIL-DTL-17 N Female to N Female Bulkhead Cable Using M17/60-RG142 Coax PE3M0012

                   URL: https://www.pasternack.com/n-female-n-female-m17-60-rg142-cable-assembly-pe3m0012-p.aspx




































                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0012  REV 1.1                                               5
   1237   1238   1239   1240   1241   1242   1243   1244   1245   1246   1247