Page 1246 - BNC to N RF Cable Assembly Datasheets
P. 1246

MIL-DTL-17 N Female to N Female Bulkhead
     Cable Using M17/84-RG223 Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0040


                       .
                         *Length Tolerances: +0.5, -0 inches for Length ≤ 1 foot; +1, -0 inches for Length >1 to 5 feet; +2, -0 inches for Length >5 to 10 feet; +3, -0 inches for Length >10 to 25 feet and
                       +2%, -0 inches for Length >25 feet.
                       Cable Characteristics
                       Description                             Specification
                       Cable Type                               M17/84-RG223
                       Impedance                                  50 Ohms
                       Inner Conductor Type                        Solid
                       Inner Conductor Material and Plating    Silver Clad Copper
                       Dielectric Type                              PE
                       Number of Shields                             2
                       Shield Layer 1                          Silver Clad Copper
                       Shield Layer 2                          Silver Clad Copper
                       Outer Conductor Diameter                0.176 in [4.47 mm]
                       Jacket Material                             PVC
                       .


                       Connector Characteristics
                            Description                         Connector 1                  Connector 2
                       Type                                       N Female                 N Female Bulkhead
                       Specification                            MIL-PRF-39012                MIL-PRF-39012
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Phosphor Bronze, Gold        Phosphor Bronze, Gold
                       Contact Plating Specification             MIL-G-45204                 MIL-G-45204
                       Dielectric Type                             Teflon                       Teflon
                       Outer Conductor Material and Plating      Brass, Silver                Brass, Silver
                       Outer Conductor Plating Specification      QQ-S-365                     QQ-S-365
                       Body Material and Plating                 Brass, Silver                Brass, Silver
                       Body Plating Specification                 QQ-S-365                     QQ-S-365
                       Coupling Nut Material and Plating                                      Brass, Silver
                       Coupling Nut Plating Specification                                      QQ-S-365
                       Seal Gasket Material                                                  Silicone Rubber
                       Contact Gage Specification              0.187 to 0.207 in            0.187 to 0.207 in
                       .
                       Mechanical Specification Notes:






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MIL-DTL-17 N Female to N Female Bulkhead Cable Using M17/84-RG223 Coax PE3M0040
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0040  REV 1.1                                               3
   1241   1242   1243   1244   1245   1246   1247   1248   1249   1250   1251