Page 1250 - BNC to N RF Cable Assembly Datasheets
P. 1250

Plenum N Female to N Male Low PIM Cable
     Using SPP-250-LLPL Coax , LF Solder




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4138


                   Configuration
                      •  Connector 1: N Female
                      •  Connector 2: N Male                                  SPP-250-LLPL
                      •  Cable Type: SPP-250-LLPL

                   Features                                                                            OUTER SHIELD
                       •  Max Frequency 6 GHz                                                           DIELECTRIC
                       •  Low PIM: -160 dBc Max
                       •  Shielding Effectivity > 100 dB                        .280
                                                                                7.11
                       •  76% Phase Velocity                                   JACKET
                       •  FEP Jacket
                       •  PIM < -160 dBc
                       •  100% Tested with PIM Test Results Marked on Cable                            SOLID CENTER
                                                                                                       CONDUCTOR
                       •  UL910 Plenum Rated Cable
                       •  Lightweight and Extremely Flexible
                       •  Low Loss with Excellent VSWR
                       •  IP67 (when mated)


                   Applications
                       •  General Purpose               •  Distributed Antenna Systems   •  Multi-Carrier Communication
                       •  Laboratory Use                 (DAS)                            Systems
                       •  Low PIM Applications          •  Plenum Installations          •  PIM Testing
                   .
                    Description
                   Pasternack’s low PIM plenum cable assemblies using SPP-250-LLPL coax and N female to N male connections are part of
                   our full line of RF components available for same-day shipping. These N female to N male plenum coax cable assemblies
                   deliver low PIM performance to support Distributed Antenna Systems (DAS) and other complex, multi-carrier communication
                   systems. The SPP-250-LLPL coax cable has been certified in accordance with UL910 for plenum coaxial cable installations.
                   Each N female to N male cable assembly is 100% tested for Passive Intermodulation (PIM) and the tested value is marked
                   directly on the cable.
                   Our N female to N male cable datasheet specifications and drawing with dimensions are shown below in this PDF. Whether the
                   need is to provide a low PIM jumper connection, low PIM test cable or simply create a custom cable assembly configuration,
                   Pasternack has the right cable assemblies for the job.















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: Plenum N Female to N Male Low PIM Cable Using SPP-250-LLPL Coax , LF Solder
                      PE3C4138                                                                           Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C4138  REV 1.2                                               1
   1245   1246   1247   1248   1249   1250   1251   1252   1253   1254   1255