Page 1254 - BNC to N RF Cable Assembly Datasheets
P. 1254

Plenum N Female to N Male Low PIM Cable
     Using SPP-250-LLPL Coax , LF Solder




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4138


                   How to Order

                       Part Number Configuration:             PE3C4138        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C4138-12 = 12 inches long cable
                                 PE3C4138-100cm = 100 cm long cable


                   Plenum N Female to N Male Low PIM Cable Using SPP-250-LLPL Coax , LF Solder from Pasternack Enterprises has same
                   day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Plenum N Female to N Male Low PIM Cable Using SPP-250-LLPL Coax , LF Solder PE3C4138

                   URL: https://www.pasternack.com/n-female-n-male-spp250llpl-cable-assembly-pe3c4138-p.aspx




































                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C4138  REV 1.2                                               5
   1249   1250   1251   1252   1253   1254   1255   1256   1257   1258   1259