Page 1252 - BNC to N RF Cable Assembly Datasheets
P. 1252

Plenum N Female to N Male Low PIM Cable
     Using SPP-250-LLPL Coax , LF Solder




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4138


                       Jacket Material                                   FEP
                       Jacket Diameter                                   0.28 in  [7.11 mm]
                       .
                       One Time Minimum Bend Radius                      1.5 in [38.1 mm]

                       Connectors
                            Description                         Connector 1                  Connector 2
                       Type                                       N Female                      N Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Beryllium Copper, Silver         Brass, Silver
                       Dielectric Type                             PTFE                         PTFE
                       Body Material and Plating                Brass, Tri-Metal             Brass, Tri-Metal
                       Seal Gasket Material                     Silicone Rubber              Silicone Rubber
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +200 deg C
                       Storage Range                                     -55 to +200 deg C
                       Plenum Rating                                     UL910
                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: Plenum N Female to N Male Low PIM Cable Using SPP-250-LLPL Coax , LF Solder
                      PE3C4138                                                                           Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C4138  REV 1.2                                               3
   1247   1248   1249   1250   1251   1252   1253   1254   1255   1256   1257