Page 2007 - BNC to N RF Cable Assembly Datasheets
P. 2007

PE3C6202 CAD Drawing
                                  Plenum N Male to N Male Low PIM Cable Using SPP-250-
                                          LLPL Coax Using Times Microwave Parts

          APPROVED  S.ELLIS                                                                            THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





         DATE  04/09/19                                     CONTACT  N MALE                                   SHEET                     OF  SCALE  PE3C6202


      REVISIONS                                                                                                     PART NUMBER

          DESCRIPTION  INITIAL RELEASE                                                                       Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  K.DANG




                                      PIM LEVEL  -zzzdBc  6" FROM CABLE END                                         DRAWN BY


         REV.  A                                                                                                    CAGE          53919

                                                 PIM LABEL    -   LABEL CENTERED 84" OR LESS. -   GREATER THAN 84" LABEL 2 PLACES      12" FROM CABLE END.  UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  .2     [5.08]  ± 1/32  .01   [ .25 ]  ANGLES ± 1°  .005 [ .13 ]  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION
                                                          1 PLACE.                                                  SIZE  A







                             LENGTH MEASURED FROM CONTACT TO CONTACT  PE LABEL                              .X=±  .XX=±  .XXX=±







                                     www.PASTERNACK.com    PART    #  SPP-250-LLPL














                                       HEAT SHRINK  PROTECTOR  (2X)                                                  THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.






                                    13/16 HEX  TYP






                                                            CONTACT  N MALE                                           -


                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.



                                                                                                                        T-Rev.B
                                                       PE3C6202  REV 1.0                                               6
   2002   2003   2004   2005   2006   2007   2008   2009   2010   2011   2012