Page 2010 - BNC to N RF Cable Assembly Datasheets
P. 2010

Plenum N Male to N Male Low PIM Cable Using SPP-
     375-LLPL Coax Using Times Microwave Parts




     RF Cable Assemblies Technical Data Sheet                                                            PE3C6385


                       Cable Characteristics
                       Description                             Specification
                       Cable Type                               SPP-375-LLPL
                       Impedance                                  50 Ohms
                       Inner Conductor Type                        Solid
                       Inner Conductor Material and Plating   Copper Clad Aluminum
                       Dielectric Type                         Microporous PTFE
                       Number of Shields                             1
                       Shield Layer 1                     Helically Corrugated Copper Tube
                       Outer Conductor Material and Plating        Copper
                       Jacket Material                            FEP, Blue
                       .

                       Connector Characteristics
                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                       N Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Silver                Brass, Silver
                       Contact Plating Specification               196 µin                      196 µin
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating     Brass, Tri-Metal             Brass, Tri-Metal
                       Outer Conductor Plating Specification       118 µin                      118 µin
                       Coupling Nut Material and Plating        Brass, Tri-Metal             Brass, Tri-Metal
                       Coupling Nut Plating Specification          118 µin                      118 µin
                       Torque                                  10 in-lbs 1.13 Nm            10 in-lbs 1.13 Nm
                       .
                       Mechanical Specification Notes:

                   Environmental Specifications
                       Description                              Specification
                       Temperature Operating Range              -55 to +200 deg C
                       Temperature Storage Range                -55 to +200 deg C
                       Plenum Rating                               UL910
                       .







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Plenum N Male to N Male Low PIM Cable Using SPP-375-LLPL Coax Using Times Microwave
                      Parts PE3C6385                                                                     Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C6385  REV 1.0                                               3
   2005   2006   2007   2008   2009   2010   2011   2012   2013   2014   2015