Page 2009 - BNC to N RF Cable Assembly Datasheets
P. 2009

Plenum N Male to N Male Low PIM Cable Using SPP-
     375-LLPL Coax Using Times Microwave Parts




     RF Cable Assemblies Technical Data Sheet                                                            PE3C6385


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           5.8            GHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                              76                           %
                       RF Shielding                          100                                        dB
                       Passive Intermodulation                             -165          -150           dBc

                       Capacitance                                      26.2 [85.96]                 pF/ft [pF/m]
                       Inductance                                       0.067 [0.22]                 uH/ft [uH/m]
                       DC Resistance Inner Conductor                     1.3 [4.27]                 Ω/1000ft [Ω/Km]
                       .

                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              0.45       0.7         1         2.5        5.8           GHz
                       Insertion Loss (Max.)   0.028     0.033     0.039      0.065      0.103          dB/ft
                                              0.09       0.11       0.13       0.21      0.34           dB/m

                       .
                       Electrical Specification Notes:
                       PIM test results vary between cables
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1 dB per connector.

                   Mechanical Specifications

                       Cable Assembly
                       Description                        Minimum        Typical       Maximum         Units
                       Jacket Diameter                                  0.402 [10.21]                  in [mm]
                       One Time Minimum Bend Radius          1.25                                        in
                       Bending Moment                                      1.7                          lbs-ft
                       .











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Plenum N Male to N Male Low PIM Cable Using SPP-375-LLPL Coax Using Times Microwave
                      Parts PE3C6385                                                                     Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C6385  REV 1.0                                               2
   2004   2005   2006   2007   2008   2009   2010   2011   2012   2013   2014