Page 2027 - BNC to N RF Cable Assembly Datasheets
P. 2027

N Male to N Male LSZH Jacketed Low PIM Cable
     Using SR402FLJ Low PIM Coax with HeatShrink




     RF Cable Assemblies Technical Data Sheet                                                            PE3C2000


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                       N Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Silver                Brass, Silver
                       Dielectric Type                             PTFE                         PTFE
                       Body Material and Plating                 Brass, Silver                Brass, Silver
                       Coupling Nut Material and Plating        Brass, Tri-Metal             Brass, Tri-Metal
                       Hex Size                                    3/4 inch                    3/4 inch
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.






























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male LSZH Jacketed Low PIM Cable Using SR402FLJ Low PIM Coax with Heat-
                      Shrink PE3C2000                                                                    Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C2000  REV 1.4                                               3
   2022   2023   2024   2025   2026   2027   2028   2029   2030   2031   2032