Page 2031 - BNC to N RF Cable Assembly Datasheets
P. 2031

PE-TC195 Series Phase Stable Test Cable
     N Male to N Male to 18 GHz  ,RoHS




     RF Cable Assemblies Technical Data Sheet                                                          PE3TC0103

                       .


                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               3          12         18                                 GHz
                       Insertion Loss (Max.)   0.22      0.52       0.68                                dB/ft
                                              [0.72]     [1.71]    [2.23]                              [dB/m]
                       VSWR (Max.)            1.25:1    1.25:1     1.25:1
                       Power Handling (Max.)                         70                                Watts
                       .


                   Mechanical Specifications
                       Cable Assembly
                       .
                       One Time Minimum Bend Radius                      1 in [25.4 mm]
                       Cable
                       Cable Type                                        PE-TC195
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 3
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Shield Layer 2                                    Silver Plated Copper Tape
                       Shield Layer 3                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP
                       Jacket Diameter                                   0.195 in  [4.95 mm]

                       Connectors
                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                       N Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Connection Method                          Standard                     Standard
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Dielectric Type                             PTFE                         PTFE
                       Coupling Nut Material and Plating    Passivated Stainless Steel   Passivated Stainless Steel
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: PE-TC195 Series Phase Stable Test Cable N Male to N Male to 18 GHz  ,RoHS PE3TC0103








                                                      PE3TC0103  REV 1.0                                               2
   2026   2027   2028   2029   2030   2031   2032   2033   2034   2035   2036