Page 2035 - BNC to N RF Cable Assembly Datasheets
P. 2035

PE-TC151 Series Phase Stable Test Cable
     N Male to N Male to 18 GHz  ,RoHS




     RF Cable Assemblies Technical Data Sheet                                                          PE3TC0302


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male
                      •  Cable Type: PE-TC151

                   Features
                       •  Phase and Amplitude stability with flexure
                       •  Small Diameter Lighter weight lower profile for high den-
                        sity test applications
                       •  Phase change with flexure +/-5° to 18 GHz
                       •  Excellent for multi-port test equipment
                       •  Very flexible and durable cable with a min bend radius of
                        0.75 inches
                       •  Excellent VSWR and Insertion Loss
                       •  Extra strain relief for extended connector body with boot-
                        ing enhance stability and longevity
                       •  Each Serialized assembly come with matching Test data
                       •  5,000 mating cycles when properly matted
                       •  IN STOCK and ready to ship

                   Applications
                       •  Automated RF Test Stations    •  High Connection Density Lab and
                       •  General Purpose Lab Testing    Production testing
                   .
                    Description
                   Pasternack’s high performance PE-TC151 series Test Cables are designed to allow customers to perform repeatable accurate
                   measurements. Because these cables are phase stable under flexure, +/- 5° at 18 GHz, they are an excellent option for testing
                   where movement will occur during testing. The PE-TC151 test cables have low Insertion Loss and low VSWR in addition to
                   having excellent phase stability properties. The rugged design provides for up to 5,000 mattings cycles with proper care.  The
                   smaller diameter coax allows for high flexibility, lower profile and a lighter weight test cable. The PE-TC151 series test cables
                   are an excellent choice for use in precision high density test environments


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18             GHz
                       VSWR                                                              1.3:1
                       Velocity of Propagation                              70                           %
                       RF Shielding                          90                                         dB
                       Capacitance                                      28.8 [94.49]                 pF/ft [pF/m]
                       Phase Stability with Flexure                         ±5                        Degrees


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: PE-TC151 Series Phase Stable Test Cable N Male to N Male to 18 GHz  ,RoHS PE3TC0302








                                                      PE3TC0302  REV 1.0                                               1
   2030   2031   2032   2033   2034   2035   2036   2037   2038   2039   2040