Page 2036 - BNC to N RF Cable Assembly Datasheets
P. 2036

PE-TC151 Series Phase Stable Test Cable
     N Male to N Male to 18 GHz  ,RoHS




     RF Cable Assemblies Technical Data Sheet                                                          PE3TC0302

                       .


                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               6          12         18                                 GHz
                       Insertion Loss (Max.)   0.44      0.66       0.85                                dB/ft
                                              [1.44]     [2.17]    [2.79]                              [dB/m]
                       VSWR (Max.)            1.3:1      1.3:1      1.3:1
                       Power Handling (Max.)   55         29         20                                Watts
                       .


                   Mechanical Specifications
                       Cable Assembly
                       .
                       One Time Minimum Bend Radius                      0.75 in [19.05 mm]
                       Cable
                       Cable Type                                        PE-TC151
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 3
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Shield Layer 2                                    Silver Plated Copper Tape
                       Shield Layer 3                                    Silver Plated Copper Braid
                       Jacket Material                                   Polyurethane
                       Jacket Diameter                                   0.151 in  [3.84 mm]

                       Connectors
                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                       N Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Connection Method                          Standard                     Standard
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Dielectric Type                             PTFE                         PTFE
                       Coupling Nut Material and Plating    Passivated Stainless Steel   Passivated Stainless Steel
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: PE-TC151 Series Phase Stable Test Cable N Male to N Male to 18 GHz  ,RoHS PE3TC0302








                                                      PE3TC0302  REV 1.0                                               2
   2031   2032   2033   2034   2035   2036   2037   2038   2039   2040   2041