Page 2041 - BNC to N RF Cable Assembly Datasheets
P. 2041

N Male to N Male Semi-Flexible Precision Cable
                          Using PE-SR402FLJ Coax, RoHS


      TECHNICAL D                                                                                        PE39465
      TECHNICAL DATA SHEETATA SHEET


                   Mechanical Specifications
                       Cable Assembly
                       Cable Type                                        PE-SR402FLJ

                       Temperature
                       Temperature Operating Range, deg C                -55 to +125
                       Diameter, in [mm]                                 0.161 [4.09]
                       .
                       Cable Color                                       Black
                       One Time Minimum Bend Radius, in [mm]             0.75 [19.05]
                       Repeated Minimum Bend Radius, in [mm]             1.575 [40.01]

                       Cable
                       Center Conductor Type                             Solid
                       Cable Inner Conductor                             Copper, Silver
                       No of Shields                                     1
                       Dielectric Type                                   PTFE
                       Jacket Material                                   FEP
                       Jacket Diameter, in [mm]                          0.161 [4.09]

                       Connector 1
                       Type                                              N Male
                       Configuration                                     Straight

                       Connector 2
                       Type                                              N Male
                       Configuration                                     Straight

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level


                   N Male to N Male Semi-Flexible Precision Cable Using PE-SR402FLJ Coax, RoHS from Pasternack Enterprises has same
                   day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99% availability
                   and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Male to N Male Semi-Flexible Precision Cable Using PE-SR402FLJ Coax, RoHS PE39465

                   URL: http://www.pasternack.com/n-male-n-male-pe-sr402flj-cable-assembly-pe39465-p.aspx

















                                                         PE39465  REV                                                  2
   2036   2037   2038   2039   2040   2041   2042   2043   2044   2045   2046