Page 2046 - BNC to N RF Cable Assembly Datasheets
P. 2046

N Male to N Male Cable Using 1/4 inch Superflexible Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C0124


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male
                      •  Cable Type: 1/4” Superflexible




                   .
                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3             GHz
                       VSWR                                                              1.21:1
                       Velocity of Propagation                              82                           %
                       RF Shielding                          120                                        dB
                       Capacitance                                      24.4 [80.05]                 pF/ft [pF/m]
                       Inductance                                       0.059 [0.19]                 uH/ft [uH/m]
                       DC Resistance Inner Conductor                     3.2 [10.5]                 Ω/1000ft [Ω/Km]
                       DC Resistance Outer Conductor                     2.53 [8.3]                 Ω/1000ft [Ω/Km]
                       Jacket Spark                                                      2,000          Vrms
                       .

                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.1       0.25       0.5         1          3            GHz
                       VSWR (Max.)            1.21:1    1.21:1     1.21:1     1.21:1     1.21:1
                       Return Loss (Max.)     20.44     20.444     20.444     20.444     20.444         dB
                       .

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.748 in [19 mm]
                       .
                       Weight                                            0.2 lbs [90.72 g]
                       Cable
                       Cable Type                                        1/4” Superflexible
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Aluminum


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using 1/4 inch Superflexible Coax PE3C0124








                                                       PE3C0124  REV 1.1                                               1
   2041   2042   2043   2044   2045   2046   2047   2048   2049   2050   2051