Page 2051 - BNC to N RF Cable Assembly Datasheets
P. 2051

N Male to N Male Cable Using LMR-195 Coax






      TECHNICAL D                                                                                      PE3C0060
      TECHNICAL DATA SHEETATA SHEET

                       Connector 2
                       Type                                              N Male
                       Configuration                                     Straight
                       Inner Conductor Material and Plating              Brass, Gold
                       Inner Conductor Plating Specification             30µ in. minimum
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Hex Size, mm                                      18
                       Torque, in-lbs [Nm]                               9 [1.02]
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level
                       URL: http://www.pasternack.com/n-male-n-male-lmr195-cable-assembly-pe3c0060-p.aspx


                   N Male to N Male Cable Using LMR-195 Coax from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest
                   selection in the industry.














































                                                        PE3C0060  REV                                                  2
   2046   2047   2048   2049   2050   2051   2052   2053   2054   2055   2056