Page 2047 - BNC to N RF Cable Assembly Datasheets
P. 2047

N Male to N Male Cable Using 1/4 inch Superflexible Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C0124


                       Dielectric Type                                   PE (F)
                       Number of Shields                                 1
                       Shield Layer 1                                    Helically Corrugated Copper Tube
                       Jacket Material                                   PE, Black
                       Jacket Diameter                                   0.303 in  [7.7 mm]
                       .
                       One Time Minimum Bend Radius                      0.5 in [12.7 mm]
                       Repeated Minimum Bend Radius                      1 in [25.4 mm]
                       Typical Flex Cycles                               20
                       Tensile Strength                                  79 lbs [35.83 Kg]

                       Connectors
                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                       N Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Mating Cycles                                500                          500
                       Contact Material and Plating           Spring Copper, Silver        Spring Copper, Silver
                       Contact Plating Specification        200 [5] µ in. [µm] minimum   200 [5] µ in. [µm] minimum
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating     Brass, Tri-Metal             Brass, Tri-Metal
                       Outer Conductor Plating Specification   78 [2] µ in. [µm] minimum   78 [2] µ in. [µm] minimum
                       Coupling Nut Material and Plating         Brass, Nickel                Brass, Nickel
                       Coupling Nut Plating Specification   200 [5] µ in. [µm] minimum   200 [5] µ in. [µm] minimum
                       Hex Size                                    19 mm                        19 mm
                       Torque                                  15 in-lbs [1.7 Nm]           15 in-lbs [1.7 Nm]
                       Body Material and Plating                Brass, Tri-Metal             Brass, Tri-Metal
                       Body Plating Specification           78 [2] µ in. [µm] minimum    78 [2] µ in. [µm] minimum
                       .


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using 1/4 inch Superflexible Coax PE3C0124








                                                       PE3C0124  REV 1.1                                               2
   2042   2043   2044   2045   2046   2047   2048   2049   2050   2051   2052