Page 2044 - BNC to N RF Cable Assembly Datasheets
P. 2044

N Male to N Male Semi-Flexible Precision Cable
                          Using PE-SR405FLJ Coax, RoHS


      TECHNICAL D                                                                                        PE39457
      TECHNICAL DATA SHEETATA SHEET


                       Temperature
                       Temperature Operating Range, deg C                -55 to +125
                       Diameter, in [mm]                                 0.098 [2.49]
                       .
                       Cable Color                                       Black
                       One Time Minimum Bend Radius, in [mm]             0.37 [9.4]
                       Repeated Minimum Bend Radius, in [mm]             0.787 [19.99]

                       Cable
                       Center Conductor Type                             Solid
                       Cable Inner Conductor                             Copper Clad Steel, Silver
                       No of Shields                                     1
                       Dielectric Type                                   PTFE
                       Jacket Material                                   FEP
                       Jacket Diameter, in [mm]                          0.098 [2.49]

                       Connector 1
                       Type                                              N Male
                       Configuration                                     Straight
                       Connector 2
                       Type                                              N Male
                       Configuration                                     Straight

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                   N Male to N Male Semi-Flexible Precision Cable Using PE-SR405FLJ Coax, RoHS from Pasternack Enterprises has same
                   day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99% availability
                   and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Male to N Male Semi-Flexible Precision Cable Using PE-SR405FLJ Coax, RoHS PE39457

                   URL: http://www.pasternack.com/n-male-n-male-pe-sr405flj-cable-assembly-pe39457-p.aspx























                                                         PE39457  REV                                                  2
   2039   2040   2041   2042   2043   2044   2045   2046   2047   2048   2049