Page 2053 - BNC to N RF Cable Assembly Datasheets
P. 2053

N Male to N Male Cable Using LMR-195 Coax






      TECHNICAL DATA SHEETATA SHEET
      TECHNICAL D                                                                                      PE3C0061

                   N Male to N Male Cable Using LMR-195 Coax

                   Configuration
                       Connector 1                                       N Male
                       Connector 2                                       N Male
                       Cable Type                                        LMR-195

                   Electrical Specifications
                       Impedance, Ohms                                   50

                   Mechanical Specifications
                       Cable Assembly
                       Cable Type                                        LMR-195

                       Temperature
                       Temperature Operating Range, deg C                -40 to +85
                       Temperature Storage Range, deg C                  -70 to +85
                       Diameter, in [mm]                                 0.8 [20.32]
                       .
                       Weight, lbs [g]                                   0.158 [71.67]
                       Cable Color                                       Black
                       One Time Minimum Bend Radius, in [mm]             0.5 [12.7]
                       Repeated Minimum Bend Radius, in [mm]             2 [50.8]
                       Cable
                       No of Shields                                     2
                       Dielectric Type                                   PE (F)
                       Jacket Material                                   PE
                       Jacket Diameter, in [mm]                          0.195 [4.95]

                       Connector 1
                       Type                                              N Male
                       Configuration                                     Straight
                       Inner Conductor Material and Plating              Brass, Silver
                       Body Material and Plating                         Brass, Nickel

                       Connector 2
                       Type                                              N Male
                       Configuration                                     Straight
                       Inner Conductor Material and Plating              Brass, Silver
                       Body Material and Plating                         Brass, Nickel






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using LMR-195 Coax PE3C0061












                                                        PE3C0061  REV                                                  1
   2048   2049   2050   2051   2052   2053   2054   2055   2056   2057   2058