Page 2056 - BNC to N RF Cable Assembly Datasheets
P. 2056

N Male to N Male Cable Using LMR-195 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C0118


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male
                      •  Cable Type: LMR-195

                   Features
                       •  Shielding Effectivity > 90 dB
                       •  80% Phase Velocity
                       •  Double Shielded
                       •  PE Jacket






                   Applications
                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE3C0118 type N male to type N male cable using LMR-195 coax is part of our full line of RF components
                   available for same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight bends and
                   flexure are required. This Pasternack type N to type N cable assembly has a male to male gender configuration with 50 ohm
                   flexible LMR-195 coax. The double shielding of this Pasternack cable assembly provides excellent shielding effectiveness of
                   better than 90 dB.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Velocity of Propagation                              80                           %
                       RF Shielding                          90                                         dB
                       Group Delay                                       1.27 [4.17]                 ns/ft [ns/m]
                       Capacitance                                      25.4 [83.33]                 pF/ft [pF/m]
                       Inductance                                       0.064 [0.21]                 uH/ft [uH/m]
                       DC Resistance Inner Conductor                     7.6 [24.93]                Ω/1000ft [Ω/Km]
                       DC Resistance Outer Conductor                     4.9 [16.08]                Ω/1000ft [Ω/Km]
                       Jacket Spark                                                      3,000          Vrms

                       .

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using LMR-195 Coax PE3C0118
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C0118  REV 1.1                                               1
   2051   2052   2053   2054   2055   2056   2057   2058   2059   2060   2061