Page 2057 - BNC to N RF Cable Assembly Datasheets
P. 2057

N Male to N Male Cable Using LMR-195 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C0118


                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.8 in [20.32 mm]
                       .
                       Weight                                            0.196 lbs [88.9 g]
                       Cable
                       Cable Type                                        LMR-195
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper
                       Dielectric Type                                   PE (F)
                       Number of Shields                                 2
                       Shield Layer 1                                    Aluminum Tape
                       Shield Layer 2                                    Tinned Copper Braid
                       Jacket Material                                   PE, Black
                       Jacket Diameter                                   0.195 in  [4.95 mm]
                       .
                       One Time Minimum Bend Radius                      0.5 in [12.7 mm]
                       Repeated Minimum Bend Radius                      2 in [50.8 mm]
                       Bending Moment                                    0.2 lbs-ft [0.27 N-m]
                       Flat Plate Crush                                  15 lbs/in [0.27 Kg/mm]
                       Tensile Strength                                  40 lbs [18.14 Kg]
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                       N Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification             ASTM B488
                       Dielectric Type                             Teflon                       Teflon
                       Body Material and Plating                Brass, Tri-Metal             Brass, Tri-Metal
                       Coupling Nut Material and Plating        Brass, Tri-Metal             Brass, Tri-Metal
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using LMR-195 Coax PE3C0118
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C0118  REV 1.1                                               2
   2052   2053   2054   2055   2056   2057   2058   2059   2060   2061   2062