Page 2029 - BNC to N RF Cable Assembly Datasheets
P. 2029

PE3C2000 CAD Drawing
                                   N Male to N Male LSZH Jacketed Low PIM Cable Using
                                         SR402FLJ Low PIM Coax with HeatShrink

          APPROVED  S.ELLIS                                                                            THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





         DATE  08/05/19                                  N MALE                                               SHEET                     OF  SCALE  PE3C2000


      REVISIONS                                                                                                     PART NUMBER

          DESCRIPTION  INITIAL RELEASE                                                                       Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  K.DANG








         REV.  A                                     -  GREATER THAN 48" LABEL 2 PLACES                             CAGE          SIZE  53919  A




                                 www.PASTERNACK.com  PART  #  [ YYWW ]  -  LABEL CENTERED 48" OR LESS.      1" FROM HEAT SHRINK END.  UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  .2     [5.08]  .X=±  ± 1/32  .01   [ .25 ]  .XX=±  ANGLES ± 1°  .005 [ .13 ]  .XXX=±  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION





                      LENGTH MEASURED FROM  END TO END     PE LABEL














                                                  SR402FLJ






                                     HEAT SHRINK SLEEVE                                                              THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.








                                  2X

                              3/4 HEX  TYP


                                                         N MALE


                                                                                                         Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.



                                                                                                                        T-Rev.B
                                                       PE3C2000  REV 1.4                                               5
   2024   2025   2026   2027   2028   2029   2030   2031   2032   2033   2034