Page 2073 - BNC to N RF Cable Assembly Datasheets
P. 2073

N Male to N Male Cable Using LMR-
                          400 Coax And Times Connectors


      TECHNICAL D                                                                                      PE3C0105
      TECHNICAL DATA SHEETATA SHEET


                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             1.27 µm minimum
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Coupling Nut Plating Specification                2  µm minimum
                       Hex Size, mm                                      20.57
                       Torque, in-lbs [Nm]                               44 [4.97]
                       Body Material and Plating                         Brass, Tri-Metal
                       Body Plating Specification                        2  µm minimum
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level



                   N Male to N Male Cable Using LMR-400 Coax And Times Connectors from Pasternack Enterprises has same day shipment
                   for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of
                   the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Male to N Male Cable Using LMR-400 Coax And Times Connectors PE3C0105

                   URL: http://www.pasternack.com/n-male-n-male-lmr400-cable-assembly-pe3c0105-p.aspx









































                                                        PE3C0105  REV                                                  2
   2068   2069   2070   2071   2072   2073   2074   2075   2076   2077   2078