Page 2075 - BNC to N RF Cable Assembly Datasheets
P. 2075

N Male to N Male Cable Using LMR-400-UF Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C0218


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male
                      •  Cable Type: LMR-400-UF

                   Features
                       •  Max Frequency 5.8 GHz
                       •  Shielding Effectivity > 90 dB
                       •  85% Phase Velocity
                       •  Double Shielded
                       •  TPE Jacket





                   Applications

                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE3C0218 type N male to type N male cable using LMR-400-UF coax is part of our full line of RF components
                   available for same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight bends and
                   flexure are required. This Pasternack type N to type N cable assembly has a male to male gender configuration with 50 ohm
                   flexible LMR-400-UF coax. The PE3C0218 type N male to type N male cable assembly operates to 5.8 GHz. The double
                   shielding of this Pasternack cable assembly provides excellent shielding effectiveness of better than 90 dB.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using LMR-400-UF Coax PE3C0218
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C0218  REV 1.0                                               1
   2070   2071   2072   2073   2074   2075   2076   2077   2078   2079   2080