Page 2077 - BNC to N RF Cable Assembly Datasheets
P. 2077

N Male to N Male Cable Using LMR-400-UF Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C0218


                       Jacket Material                                   TPE, Black
                       Jacket Diameter                                   0.405 in  [10.29 mm]
                       .
                       One Time Minimum Bend Radius                      1 in [25.4 mm]
                       Repeated Minimum Bend Radius                      4 in [101.6 mm]
                       Bending Moment                                    0.38 lbs-ft [0.52 N-m]
                       Flat Plate Crush                                  20 lbs/in [0.36 Kg/mm]
                       Tensile Strength                                  160 lbs [72.57 Kg]
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                       N Male
                       Specification                            MIL-STD-348A                 MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Silver                Brass, Silver
                       Contact Plating Specification            70µ in. minimum             70µ in. minimum
                       Dielectric Type                             Teflon                       Teflon
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       Body Plating Specification              100µ in. minimum             100µ in. minimum
                       Coupling Nut Material and Plating         Brass, Nickel                Brass, Nickel
                       Coupling Nut Plating Specification      100µ in. minimum             100µ in. minimum
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using LMR-400-UF Coax PE3C0218
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C0218  REV 1.0                                               3
   2072   2073   2074   2075   2076   2077   2078   2079   2080   2081   2082