Page 2081 - BNC to N RF Cable Assembly Datasheets
P. 2081

N Male to N Male Cable Using LMR-600 Coax






      TECHNICAL D                                                                                      PE3C0048
      TECHNICAL DATA SHEETATA SHEET

                   N Male to N Male Cable Using LMR-600 Coax

                   Configuration
                       Connector 1                                       N Male
                       Connector 1 Specification                         MIL-C-39012
                       Connector 2                                       N Male
                       Connector 2 Specification                         MIL-C-39012
                       Cable Type                                        LMR-600

                   Electrical Specifications
                       Impedance, Ohms                                   50

                   Mechanical Specifications
                       Cable Assembly
                       Cable Type                                        LMR-600
                       Temperature
                       Temperature Operating Range, deg C                -40 to +85
                       Temperature Storage Range, deg C                  -70 to +85
                       Diameter, in [mm]                                 0.95 [24.13]
                       .
                       Weight, lbs [g]                                   0.472 [214.1]
                       Cable Color                                       Black
                       One Time Minimum Bend Radius, in [mm]             1.5 [38.1]
                       Repeated Minimum Bend Radius, in [mm]             6 [152.4]

                       Cable
                       No of Shields                                     2
                       Dielectric Type                                   PE (F)
                       Jacket Material                                   PE
                       Jacket Diameter, in [mm]                          0.59 [14.99]
                       Connector 1
                       Type                                              N Male
                       Configuration                                     Straight
                       Inner Conductor Material and Plating              Brass, Gold
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Hex Size, mm                                      18
                       Torque, in-lbs [Nm]                               9 [1.02]
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              N Male


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using LMR-600 Coax PE3C0048












                                                        PE3C0048  REV                                                  1
   2076   2077   2078   2079   2080   2081   2082   2083   2084   2085   2086