Page 2084 - BNC to N RF Cable Assembly Datasheets
P. 2084

N Male to N Male Cable Using LMR-600 Coax






      TECHNICAL D                                                                                      PE3C0062
      TECHNICAL DATA SHEETATA SHEET

                   N Male to N Male Cable Using LMR-600 Coax

                   Configuration
                       Connector 1                                       N Male
                       Connector 2                                       N Male
                       Cable Type                                        LMR-600

                   Electrical Specifications
                       Impedance, Ohms                                   50

                   Mechanical Specifications
                       Cable Assembly
                       Cable Type                                        LMR-600

                       Temperature
                       Temperature Operating Range, deg C                -40 to +85
                       Temperature Storage Range, deg C                  -70 to +85
                       Diameter, in [mm]                                 0.86 [21.84]
                       .
                       Weight, lbs [g]                                   0.478 [216.82]
                       Cable Color                                       Black
                       One Time Minimum Bend Radius, in [mm]             1.5 [38.1]
                       Repeated Minimum Bend Radius, in [mm]             6 [152.4]
                       Cable
                       No of Shields                                     2
                       Dielectric Type                                   PE (F)
                       Jacket Material                                   PE
                       Jacket Diameter, in [mm]                          0.59 [14.99]

                       Connector 1
                       Type                                              N Male
                       Configuration                                     Straight
                       Inner Conductor Material and Plating              Brass, Gold
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              N Male
                       Configuration                                     Straight
                       Inner Conductor Material and Plating              Brass, Gold
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Body Material and Plating                         Brass, Tri-Metal


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using LMR-600 Coax PE3C0062












                                                        PE3C0062  REV                                                  1
   2079   2080   2081   2082   2083   2084   2085   2086   2087   2088   2089