Page 2082 - BNC to N RF Cable Assembly Datasheets
P. 2082

N Male to N Male Cable Using LMR-600 Coax






      TECHNICAL DATA SHEETATA SHEET
      TECHNICAL D                                                                                      PE3C0048

                       Configuration                                     Straight
                       Inner Conductor Material and Plating              Brass, Gold
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Hex Size, mm                                      18
                       Torque, in-lbs [Nm]                               9 [1.02]
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                       URL: http://www.pasternack.com/n-male-n-male-lmr600-cable-assembly-pe3c0048-p.aspx


                   N Male to N Male Cable Using LMR-600 Coax from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest
                   selection in the industry.


















































                                                        PE3C0048  REV                                                  2
   2077   2078   2079   2080   2081   2082   2083   2084   2085   2086   2087