Page 2145 - BNC to N RF Cable Assembly Datasheets
P. 2145

N Male to N Male Cable Using PE-141FLEX Coax, RoHS





     RF Cable Assemblies Technical Data Sheet                                                          PE3CA1047


                       Operating Voltage (AC)                                            1,000          Vrms
                       .

                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               3          6          12        18                       GHz
                       Insertion Loss (Max.)   0.42      0.61       0.89       1.12                     dB/ft
                                              [1.38]      [2]      [2.92]     [3.67]                   [dB/m]
                       VSWR (Max.)            1.12:1     1.2:1     1.25:1     1.35:1
                       Power Handling (Max.)  215        150        105        88                      Watts
                       .
                       Electrical Specification Notes:
                       Insertion Loss Max is based on cable and does not include connector loss

                   Mechanical Specifications
                       Cable Assembly
                       .
                       Cable
                       Cable Type                                        PE-141FLEX
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 2
                       Shield Layer 1                                    Silver Plated Copper Tape
                       Shield Layer 2                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP
                       Jacket Diameter                                   0.163 in  [4.14 mm]
                       .
                       One Time Minimum Bend Radius                      0.39 in [9.91 mm]
                       Repeated Minimum Bend Radius                      1.57 in [39.88 mm]

















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using PE-141FLEX Coax, RoHS PE3CA1047








                                                      PE3CA1047  REV 1.1                                               2
   2140   2141   2142   2143   2144   2145   2146   2147   2148   2149   2150