Page 2146 - BNC to N RF Cable Assembly Datasheets
P. 2146

N Male to N Male Cable Using PE-141FLEX Coax, RoHS





     RF Cable Assemblies Technical Data Sheet                                                          PE3CA1047


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                       N Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Mating Cycles                                500                          500
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Dielectric Type                             PTFE                         PTFE
                       Coupling Nut Material and Plating         Brass, Nickel                Brass, Nickel
                       Hex Size                                    3/4 Inch                    3/4 Inch
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +150 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.




























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using PE-141FLEX Coax, RoHS PE3CA1047








                                                      PE3CA1047  REV 1.1                                               3
   2141   2142   2143   2144   2145   2146   2147   2148   2149   2150   2151