Page 2150 - BNC to N RF Cable Assembly Datasheets
P. 2150

N Male to N Male Cable Using PE-P142LL Coax





     RF Cable Assemblies Technical Data Sheet                                                                  PE343


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male
                      •  Cable Type: PE-P142LL

                   Features
                       •  83% Velocity of Propagation
                       •  Shielding effectiveness > 95 dB
                       •  Maximum VSWR is < 1.35:1 to 18 GHz
                       •  Minimum Bend Radius of 1 inch
                       •  Operating Temperature range of -55 to +125 °C
                       •  ROHS and REACH Compliant
                       •  Same day shipment of custom lengths
                       •  100% Continuity, Hi-Pot, and RF tested
                   .
                    Description
                   The PE340 series high performance test cable’s 0.195 inch diameter and 83% phase velocity offer very low loss performance
                   up to 18 GHz. The durable stainless stell connectors and FEP jacket provide a cost effective design ideal for test environments
                   where a rugged cabel assembly is required. The series is offered with Type N, TNC, and SMA connectors all rated to 18 GHz.
                   A heavy duty boot provides improved strain relief and adds the durability of the cable assemblies. These cable assemblies
                   and built using a double shielded flexible cable, providing excellent shielding effectiveness of greater than 95 dB. All PE340
                   cable assemblies are 100% Continuity, Hi-POT, and RF tested to published specifications. Custom lengths are built to order
                   and shipped same day.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Velocity of Propagation                              83                           %
                       RF Shielding                          95                                         dB
                       Capacitance                                       25 [82.02]                  pF/ft [pF/m]
                       .

                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               1          2          5         10         18            GHz
                       Insertion Loss (Max.)   0.1       0.13       0.21       0.3        0.4           dB/ft
                                              [0.33]     [0.43]    [0.69]     [0.98]     [1.31]        [dB/m]
                       Power Handling (Max.)  700        400        300        220        160          Watts
                       .
                       Electrical Specification Notes:

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using PE-P142LL Coax PE343








                                                        PE343  REV 1.2                                                 1
   2145   2146   2147   2148   2149   2150   2151   2152   2153   2154   2155