Page 2152 - BNC to N RF Cable Assembly Datasheets
P. 2152
N Male to N Male Cable Using PE-P142LL Coax
RF Cable Assemblies Technical Data Sheet PE343
Compliance Certifications (visit www.Pasternack.com for current document)
For RoHS Compliant version, use PE343LF. Contact Pasternack if product cannot be found.
REACH Compliant 07/19/2006
Plotted and Other Data
Notes:
• Values at 25°C, sea level.
How to Order
Part Number Configuration: PE343 - xx uu
| | | | | Unit of Measure:
|
| <blank> = Inches
cm = Centimeters
| | Length
Base Number
Example: PE343-12 = 12 inches long cable
PE343-100cm = 100 cm long cable
N Male to N Male Cable Using PE-P142LL Coax from Pasternack Enterprises has same day shipment for domestic and
International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the
broadest selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: N Male to N Male Cable Using PE-P142LL Coax PE343
URL: http://www.pasternack.com/n-male-n-male-pe-p142ll-cable-assembly-pe343-p.aspx
PE343 REV 1.2 3

