Page 2157 - BNC to N RF Cable Assembly Datasheets
P. 2157

VNA Ruggedized Test Cable N Male to N Male 18GHz, RoHS





     RF Cable Assemblies Technical Data Sheet                                                       PE3VNA1803


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                       N Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Dielectric Type                             PTFE                         PTFE
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       Coupling Nut Material and Plating    Passivated Stainless Steel   Passivated Stainless Steel
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
                       Crush Resistance: 1,050 lbs.//Jacket Material is a PET weave over a spiral stainless steel sheath

                   Environmental Specifications
                       Temperature
                       Operating Range                                   +125 deg C
                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.






























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: VNA Ruggedized Test Cable N Male to N Male 18GHz, RoHS PE3VNA1803
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                      PE3VNA1803  REV 1.1                                              3
   2152   2153   2154   2155   2156   2157   2158   2159   2160   2161   2162