Page 2156 - BNC to N RF Cable Assembly Datasheets
P. 2156

VNA Ruggedized Test Cable N Male to N Male 18GHz, RoHS





     RF Cable Assemblies Technical Data Sheet                                                       PE3VNA1803


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18             GHz
                       VSWR                                                              1.25:1
                       Velocity of Propagation                              70                           %
                       RF Shielding                          90                                         dB
                       Capacitance                                      29.4 [96.46]                 pF/ft [pF/m]
                       Phase Stability with Flexure                         2                         Degrees

                       .
                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               6          12         18                                 GHz
                       Insertion Loss (Max.)   0.28      0.41       0.52                                dB/ft
                                              0.92       1.35       1.71                                dB/m

                       VSWR (Max.)            1.25:1    1.25:1     1.25:1
                       Power Handling (Max.)                         88                                  W
                       .


                   Mechanical Specifications
                       Cable Assembly
                       .
                       Cable
                       Cable Type                                        PE-VNA-R
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 3
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Shield Layer 2                                    Silver Plated Copper Tape
                       Shield Layer 3                                    Silver Plated Copper Braid
                       Jacket Material                                   PET
                       Jacket Diameter                                   0.43 in  [10.92 mm]
                       .
                       One Time Minimum Bend Radius                      4 in [101.6 mm]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: VNA Ruggedized Test Cable N Male to N Male 18GHz, RoHS PE3VNA1803
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                      PE3VNA1803  REV 1.1                                              2
   2151   2152   2153   2154   2155   2156   2157   2158   2159   2160   2161