Page 2161 - BNC to N RF Cable Assembly Datasheets
P. 2161

N Male to N Male Cable Using RG141 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE36589


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male
                      •  Cable Type: RG141

                   Features
                       •  Max Frequency 10 GHz
                       •  PTFE (FG) Jacket


                   Applications
                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE36589 type N male to type N male cable using RG141 coax is part of our full line of RF components available
                   for same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight bends and flexure
                   are required. This Pasternack type N to type N cable assembly has a male to male gender configuration with 50 ohm flexible
                   RG141 coax. The PE36589 type N male to type N male cable assembly operates to 10 GHz.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           10             GHz
                       Capacitance                                      29.4 [96.46]                 pF/ft [pF/m]
                       Dielectric Withstanding Voltage (AC)                               700           Vrms
                       Jacket Spark                                                      2,000          Vrms

                       .
                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.5        1         2.5         5         10            GHz
                       Insertion Loss (Typ.)   0.279     0.33      0.416       0.56      0.82           dB/ft
                                              0.92       1.08       1.36       1.84      2.69           dB/m

                       .



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using RG141 Coax PE36589
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE36589  REV 1.1                                                1
   2156   2157   2158   2159   2160   2161   2162   2163   2164   2165   2166